• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Shelf (Light Weight) EA976EB-150

Stainless Steel Shelf (Light Weight) EA976EB-150

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Assembled by customer
・Height-1800mm
・Pole width-40mm
・Material-Stainless steel (hairline finish)
・Withstand load-150kg (per shelf)
・The shelf board can be moved at 50mm intervals. (Excluding top and bottom plates)
・Width…1,500
・Depth…450
・Weight…43.5kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA976EB-150
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)