Boltless Steel Shelf EA976DH-90C

Boltless Steel Shelf EA976DH-90C

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・The product must be assembled by user.
・Pole width-40mm
・Material- steel
・Load capacity-750kg(150kg per shelf board)
・The shelf board height is adjustable at a pitch of 50mm. (excluding top and bottom boards)
・Requiring no bolt, it is easily assembled.
・Width-900mm
・Depth-600mm
・Weight-26.74kg
・Color-Ivory

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA976DH-90C
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)