Rail for Heavy Duty (Aluminum/Steel)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length…2m
・Entry width…9.5mm
・Large functional rail that allows smooth opening and closing of partition curtains and shetets at construction sites, factories, or shops
・Thickness…1.5mm
・Material…Aluminum
・Proper loading…Up to 50kg