Rail for Gap Closing Sheet(width of 30mm) EA970EL-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Aluminum
・Length…2m
・Rail entry width…9mm
・Closes gap between rail and curtain for effective dust, sound and insect proofing
・The gap sheets can be easily fitted just by insertion.
・For cap closing sheet , use EA970EN-2
・Allows use of most parts for 30mm rail. (excluding connecting cover EA970EF-12)
・Proper loading…Up to 30kg