Loading...

Resin on-Vehicle Case EA960AB-16

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Polypropylene
・With one partition
・Suitable for the use as a sub trunk
・Compatible model-Station wagon
・Dim. (mm)…900 x 400 x 155(H)
・Weight…2.8kg
・Capacity…40L

Resin on-Vehicle Case EA960AB-16 | ESCO | MISUMI India