[Tray Type] Cabinet EA957FC-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Drawer …A4 Longitudinal 1Line 14Step
・Od. …304(W)×400(D)×690(H)mm
・Drawer Inside Dim. …256(W)×335(D)×36(H)mm
・Weight …12.3kg
・With Key 2 Pcs
・With Adjuster