Loading...

Parts Cabinet EA957CH-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material …Plastic
    ・Drawer Inside Dim. …110×140×55mm
    ・Size …380×160×475mm
    ・Weight …2.3kg
    ・Partitions can be removed.