Loading...

Flame for Multi-Compartment Shelf(with Base) EA957AA-150

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Dim. (mm)-600 x 205 x 1500(H)mm
    ・Weight-12kg
    ・Material-Steel sheet(the epoxy painting)
    ・Can use in conbination with EA957A-3~-9 sold separately.
    ・Can assemble without tools.