Loading...

Telephone Stand EA954JB-67

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Load capacity…1kg
・Telephone base dim.…Max. width 220mm
・Body dim.…200(W) x 338(D) x 457(H)mm
・Reinforced polystyrene
・Range of base turn…360°
・Clamp mountable thickness…60mm or less,depth 40mm or more
・A telephone can be installed at the height 300 to 400mm from the desk top.
・The clip width of holder part can be expanded up to 220mm.
・Weight…1.69kg