Loading...

Office Chest (with Casters) EA954JA-86A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Drawer internal dimensions: -84 and -86A: 260 x 360 x 77mm-87A: (shallow type) 260 x 360 x 55mm(deep type) 260 x 360 x 128mm
    ・Material-Polypropylene, styrol
    ・Dim.(W x D x H)mm…320 x 390 x 630
    ・Weight(kg)…4

    Office Chest (with Casters) EA954JA-86A | ESCO | MISUMI India