Loading...

Cabinet EA954HL-5

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Outside dim.-425(W) x 509(D) x 639(H)mm
    ・Drawer inside dim.-Shallow type: 350(W) x 450(D) x 110(H)mmDeep type: 320(W) x 440(D) x 255(H)mm
    ・Load capacity of drawer-Shallow type: about 8kg/drawer, Deep type: about 20kg/drawer, (Even load)
    ・Weight-9.1kg
    ・Optimum for storage of A4 files or small items.
    ・Metal rail is used for easy drawing.
    ・With casters and key