Cabinet EA954DJ-36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For use on the floor
・Load capacity…50kg/step
・Weight…68kg
・With key 2 pcs
・With separator
・The dedicated base is required.(EA954DJ-100/separately sold)
・Outside dim. (W x D x H)mm…900 x 450 x 1030
・Inside dim.(W x D x H)…823 x 402 x 222.5mm(the top), 823 x 402 x 218.5mm(under the three-stage)
・Sustainable procurement