Tray Type Cabinet EA954DJ-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tray dim.(Inside dim.)-270(W) x 369(D) x 31.3(H)mm (thin type)
・Tray specification-For A4/B4 size documents
・Dedicated base is required.(separately sold)
・Outside dim. (W x D x H)mm…900 x 450 x 1030
・Weight…64.7kg