Sliding Door Book Cabinet EA954DJ-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Outside dim.-900(W) x 450(D) x 1030(H)mm
・Inside dim.-865(W) x 397(D) x 983(H)mm
・Weight-36.9kg
・Load capacity-50kg/shelf board
・With 2 shelf boards, 2 keys
・Window material-Recycled acrylic
・Dedicated base (EA954DJ-100) is required. (separately sold)