Loading...

Double-Door Book Cabinet EA954DJ-22

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For use on the floor
    ・Single-door type
    ・Load capacity…24kg/step
    ・Weight…21.1kg
    ・With 2 shelf boards and 2 keys
    ・The dedicated base is required.(EA954DJ-90/separately sold)
    ・Outside dim. (WxDxH)…450x450x1030mm
    ・Inside dim.(WxDxH)…415x416x983mm
    ・Sustainable procurement