Loading...

Open Type Book Cabinet EA954DJ-19

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Outside dim.-1200(W) x 450(D) x 1030(H)mm
    ・Inside dim.-1165(W) x 449(D) x 983(H)mm
    ・Load capacity-50kg/shelf board
    ・Weight-33.5kg
    ・With 2 shelf boards
    ・For floor setting, the dedicated base (EA954DJ-120) is required. (separately sold)