Loading...

3 Sliding Doors Book Cabinet EA954DJ-17

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Outside dim.-900(W) x 450(D) x 1030(H)mm
    ・Inside dim.-865(W) x 383(D) x 983(H)mm
    ・Weight-38.3kg
    ・Load capacity-50kg/shelf board
    ・With 2 shelf boards, 2 keys
    ・Window material-Recycled acrylic