Loading...

Storage (Sliding Door), 1,200 × 450 × 1,030 mm, EA954DJ-14

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Outside dim.-1200(W) x 450(D) x 1030(H)mm
    ・Inside dim.-1165(W) x 397(D) x 983(H)mm
    ・Weight-44.4kg
    ・Load capacity-50kg/shelf board
    ・With 2 shelf boards, 2 keys