Tray Type Cabinet EA954DH-34

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tray dim.(Inside dim.)-Shallow type: 270(W) x 369(D) x 31.3(H)mm,Deep type: 270(W) x 369(D) x 69.3(H)mm
・Tray specification-For A4/B4 size documents
・Dedicated base is required. (separately sold)
・Outside dim. (W x D x H)mm…900 x 400 x1030
・Weight…57.3kg