Loading...

3-Row, 12-Tier Cabinet (Tray Type)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Tray dim. (inside dim.)-270(W) x 369(D) x 69.3(H)mm (deep type)
    ・Tray specification-For A4/B4 size documents
    ・Dedicated base is required. (separately sold)
    ・Outside dim. (W x D x H)mm…900 x 400 x 1030
    ・Weight…51.0kg

    3-Row, 12-Tier Cabinet (Tray Type) | ESCO | MISUMI India