Loading...

3-Tier Cabinet

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Load capacity of drawer-50kg/drawer
    ・With 6 partition boards
    ・Dedicated base is required.(separately sold)
    ・Outside dim. (W x D x H)mm…900 x 400 x 1030
    ・Inside dim.(W x D x H)…823 x 334 x 308mm(the top), 823 x 334 x 304mm(under the two-stage)
    ・Weight…55.9kg

    3-Tier Cabinet | ESCO | MISUMI India