Storage (2 Sliding Doors)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Load capacity-DH: 43kg/shelf board,DJ: 50kg/shelf board
・With 1 shelf board, 2 keys
・For floor setting, the dedicated base is required. (separately sold)
・Outside dim. (W x D x H)mm…900 x 400 x 690
・Weight…24.8kg