Storage (Double doors, 1030 mm)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Load capacity-DH: 43kg/shelf board,DJ: 50kg/shelf board
・With 2 shelf boards, 2 keys
・Dedicated base is required.(separately sold)
・Outside dim. (W x D x H)mm…900 x 400 x 1030
・Weight…32.5kg