(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

wood top (White)

wood top (White)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 14,209.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA954DH-200
EA954DJ-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Size

₹ 14,209.09

1 Piece(s) 6 Day(s) or more 6 kg 900(W)×400(D)×20(H)mm

₹ 14,916.05

1 Piece(s) 6 Day(s) or more 6.7 kg 900(W)×450(D)×20(H)mm

Basic Specifications

  • Color
    White
  • Materials
    Particle Board (Paste melamine veneer)
  • Product Detail Type
    50 mm Wooden Top Plate

Product Description

[Specifications]
· Colors: white
·Materials: particle board (melamine veneer attached)

Part Number
EA954DH-200
EA954DJ-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Size

₹ 14,209.09

1 Piece(s) 6 Day(s) or more 6 kg 900(W)×400(D)×20(H)mm

₹ 14,916.05

1 Piece(s) 6 Day(s) or more 6.7 kg 900(W)×450(D)×20(H)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon