Loading...

690 mm Storage (Double Door)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Load capacity-DH: 43kg/shelf board,DJ: 50kg/shelf board
    ・With 1 shelf board, 2 keys
    ・For floor setting, the dedicated base is required. (separately sold)
    ・Outside dim. (W x D x H)mm…900 x 400 x 690
    ・Weight…23.8kg

    690 mm Storage (Double Door) | ESCO | MISUMI India