Loading...

995mm Steel Grating (Non-slip type for vehicles up to 14 tonnes)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material- steel(SS400)hot dip galvanized finish
    ・Specification-For walking to for 2t size car
    ・Compatible slot width x Length-180 x 995mm