[Stainless Steel] Latch EA951BG-201

[Stainless Steel] Latch EA951BG-201

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Step-The upper row difference(3mm)
・Material-Stainless steel (SUS304)
・ With wood screws
・ Polished finish
・It can be installed on areas with a level difference, such as between a frame (a pillar) and a door.
・A-72.5
・B-26
・C-28
・Hole dia.-5.0mm
・P1 number of holes -3

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA951BG-201
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)