Adjustable Head EA951BF-150B

Adjustable Head EA951BF-150B

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Overall height-63mm
・Screw thread dim.-1/4-20 crests
・Angle adjustment-Tilt: 210°, Rotation: 360°
・Color…Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA951BF-150B
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)