(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seizing Wire (Stainless Steel)

Seizing Wire (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA951AS-0.5

  • Overall length
    71m
  • Materials
    hardening stainless steel
  • Wire diameter
    0.5mm
  • Product Detail Type
    Seizing Wire (Stainless Steel)
  • Details 1
    Single wire
Part Number
EA951AS-0.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,155.04

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall length
    71m
  • Materials
    hardening stainless steel
  • Wire diameter
    0.5mm
  • Product Detail Type
    Seizing Wire (Stainless Steel)
  • Details 1
    Single wire

Product Description

【Product Specifications】
・Material-Quenched stainless steel
・Wire dia.…0.5mm
・Length…71m

Specifications of EA951AS-0.5

  • Overall length
    71m
  • Materials
    hardening stainless steel
  • Wire diameter
    0.5mm
  • Product Detail Type
    Seizing Wire (Stainless Steel)
  • Details 1
    Single wire
Part Number
EA951AS-0.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,155.04

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon