(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fixed Type Suction Holder, Size: 650 × 350 mm

Fixed Type Suction Holder, Size: 650 × 350 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,888₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material…Body : Hard plastic, Guide : Aluminum
・Dim.…650 x 350mm
・Adsorption face…Dia. 120mm
・Slide adjusting range…12mm
・Column reinforced and two adjustable suction units supplied
・Pad material…Special rubber
・Glass can be positioned for bonding at 90 °, can be retained.
・The guide of 90 ° right angle, and the pad with sealing lip is equipped with five.

Part Number
EA950YC-650
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 51,888.18

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950YC-650 in the Fixed Type Suction Holder, Size: 650 × 350 mm series.