(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swivel Type Suction Holder, Size: 194 × 194 mm

Swivel Type Suction Holder, Size: 194 × 194 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      65,316₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dim.…194 x 194mm
・Pad dim.…Dia. 120mm
・Slide adjusting range…12mm
・Angle adjusting range…45° to 300°
・Pad material…Special rubber

Part Number
EA950YA-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 65,315.85

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950YA-200 in the Swivel Type Suction Holder, Size: 194 × 194 mm series.