Suction Lifter EA950R

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material…Special rubber
・Carrying capacity…15kg or less
・Dim.…Dia. 80mm
・Height…55mm
・Weight…80g
・Please use only in lifting (vertical) direction.
・You can use it against accessories and cover, the door, or the like.
・Sucking forglass, plastic, metal or the like.
・You have the edge of the rubber when you take away, you can lift it up little by little.