Suction Lifter with Vacuum Gauge EA950AG

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body material…Aluminum
・Overall length…340mm
・Pad dim.…Dia. 120mm
・Pad material…Special rubber
・Carrying capacity…60kg
・Suction face…Flat type
・Self-weight…740g
・With vacuum gauge
・As the suction power degrades,the red gaugerises.