(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Steel] Spring Ejector Pin EA949RM-48

[Steel] Spring Ejector Pin EA949RM-48
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,860₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Body: steel (SCM435)Pin: steel (S45C), Spring: SUS304
・-41 to -43: round-tip type, -46 to -48: flat-tip type
・Use this tool for removing a workpiece or as a simplified shock absorber.
・The pin is fastened with a hexagonal nut and glue.
・A…M12
・B…12.3
・C…67
・D…13
・K…12

 
Part Number
EA949RM-48
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,860.25

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

JAN code 4518340232945 Specifications Flat Tip Type Locating pin
Materials Main unit: Steel (SCM435) pin: Steel (S45C) spring: SUS304 Butting pin material General steel/cast iron D Size 13mm
B Size 12.3mm C Size 67mm A Size M12
Butting pin diameter(mm) 12

Please check the type/dimensions/specifications of the part EA949RM-48 in the [Steel] Spring Ejector Pin EA949RM-48 series.