(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spacer Washer EA949RL-44

Spacer Washer EA949RL-44
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,646₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Steel (S45C)
・Hardness-HRC39 to 45
・A…5
・B…60
・C…17

Part Number
EA949RL-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,645.65

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340231184 Type Washer/washer Materials hardened steel
B Size 60mm C Size 17mm A Size 5mm
Details of materials Steel (S45C) Hardness HRC39 to 45 Compatible bolts M16

Please check the type/dimensions/specifications of the part EA949RL-44 in the Spacer Washer EA949RL-44 series.