(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Steel (S45C)
・Hardness-HRC39 to 45
・A…10
・B…30
・C…10.5
Part Number |
---|
EA949RL-32 |
EA949RL-33 |
EA949RL-35 |
EA949RL-36 |
EA949RL-40 |
EA949RL-41 |
EA949RL-43 |
EA949RL-44 |
EA949RL-45 |
EA949RL-46 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code | B Size | C Size | A Size | Compatible bolts |
---|---|---|---|---|---|---|---|---|---|
₹ 2,073.22 | 1 Piece(s) | 9 Day(s) or more | 4518340230897 | 35mm | 8.4mm | 5mm | M8 | ||
₹ 2,077.60 | 1 Piece(s) | 9 Day(s) or more | 4518340230842 | 25mm | 8.4mm | 10mm | M8 | ||
₹ 2,069.05 | 1 Piece(s) | 9 Day(s) or more | 4518340230903 | 30mm | 10.5mm | 5mm | M10 | ||
₹ 2,349.31 | 1 Piece(s) | 9 Day(s) or more | 4518340230866 | 40mm | 10.5mm | 5mm | M10 | ||
₹ 2,496.33 | 1 Piece(s) | 9 Day(s) or more | 4518340231146 | 50mm | 13mm | 5mm | M12 | ||
₹ 2,368.07 | 1 Piece(s) | 9 Day(s) or more | 4518340231153 | 40mm | 13mm | 10mm | M12 | ||
₹ 2,494.45 | 1 Piece(s) | 9 Day(s) or more | 4518340231177 | 50mm | 17mm | 5mm | M16 | ||
₹ 2,645.65 | 1 Piece(s) | 9 Day(s) or more | 4518340231184 | 60mm | 17mm | 5mm | M16 | ||
₹ 2,526.29 | 1 Piece(s) | 9 Day(s) or more | 4518340232198 | 50mm | 17mm | 10mm | M16 | ||
₹ 2,692.89 | 1 Piece(s) | 9 Day(s) or more | 4518340232204 | 60mm | 17mm | 10mm | M16 |
Loading...
Type | Washer/washer | Materials | hardened steel | Details of materials | Steel (S45C) |
---|---|---|---|---|---|
Hardness | HRC39 to 45 |