(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Steel (S45C)
・Hardness-HRC39 to 45
・A…10
・B…35
・C…8.4
JAN code | 4518340230859 | Type | Washer/washer | Materials | hardened steel |
---|---|---|---|---|---|
B Size | 35mm | C Size | 8.4mm | A Size | 10mm |
Details of materials | Steel (S45C) | Hardness | HRC39 to 45 | Compatible bolts | M8 |
Please check the type/dimensions/specifications of the part EA949RL-34 in the Spacer Washer EA949RL-34 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy