(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Straight Pin EA949RJ-15

Straight Pin EA949RJ-15
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Steel (SK95)
・Hardness-HRC 55 to 60
・Positioning pin
・A…14
・B…38
・C…4
・E…10
・D…M5

Part Number
EA949RJ-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,401.96

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

JAN code 4518340228771 Type Locating pin Materials Steel (SK95)
Butting pin material General steel/cast iron Quantity 1 pc. included D Size M5
B Size 38mm C Size 4mm Butting pin diameter(mm) 14
Hardness HRC55 to 60 E Size 10mm

Please check the type/dimensions/specifications of the part EA949RJ-15 in the Straight Pin EA949RJ-15 series.