(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Leveling Block (700 kg / 1,500 kg / 2,500 kg / 4,500 kg)

Leveling Block (700 kg / 1,500 kg / 2,500 kg / 4,500 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,839₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Cast iron
・Combination with an anchor bolt etc. allows secure installation and adjustment (except -21).
・The simple installation allows the reduction of installation costs.
・Load (kg)…700
・Lift (mm)…4
・Weight (kg)…4.5

Part Number
EA949HT-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,839.13

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon