Loading...

Leveling Block (500 kg / 1,000 kg / 2,500 kg)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Lift-4mm
    ・Material-Cast iron
    ・Combination with an anchor bolt etc. allows secure installation and adjustment.
    ・Usable for installation of various equipment such as milling machines, planers and surface plates.
    ・Low total height that does not limit the location
    ・Load (kg)…500
    ・Weight (kg)…2.5