(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fully Threaded Bolt [Quenched] EA949HL-8

Fully Threaded Bolt [Quenched] EA949HL-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Steel (SNB7)
・Length…490mm
・Screw dim.…M20 x 2.5

 
Part Number
EA949HL-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,510.89

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340243552 Type jig bolt Materials hardened steel
Overall length(mm) 490 Thread diameter M20 Details of materials Steel (SNB7)
Treatment Quenched and tempered black dyed Screw M20×2.5

Please check the type/dimensions/specifications of the part EA949HL-8 in the Fully Threaded Bolt [Quenched] EA949HL-8 series.