(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø48.6 mm, Single Pipe (4 Pcs.)【4 Pieces Per Package】

ø48.6 mm, Single Pipe (4 Pcs.)
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 11,812.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Single Pipe
  • Applicable Pipe Diameter(mm)
    48.6
  • Materials
    Steel (STK500), zinc plating
  • Product Detail Type
    ø48.6 mm, Single Pipe (4 Pcs.)
  • Quantity
    4 pcs.
  • Thickness
    2.4mm

Product Description

[Features]
A set of 4 steel (STK) and zinc-plated single pipes.
[Size]ø48.6 mm "Length" 1 m to 3 m
[Applications]
As a single pipe, this product can be used for a wide range of applications such as scaffolding, agriculture, gardening, and garages.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list