Loading...

Angle Adjustable Step EA948TA-20

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Working load-150kg
    ・Footboard dim.-610(W) x 250(D)mm
    ・Dim. between clamp cores-720mm
    ・Weight-4.5kg
    ・Material-Expand metal
    ・Adjustable in 4 angles (40°,48°,55°, 66°)
    ・With the stacking ribs, steps can be easily stacked when storedand carried.