(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Quenched] Clamp Bolt EA948E-27

[Quenched] Clamp Bolt EA948E-27
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,535₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…52
・C…37
・D…17
・G…M10 x 1.5

Part Number
EA948E-27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,534.60

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340244986 Type jig bolt Materials hardened steel
Overall length(mm) 52 D Size 17mm Thread diameter M10
Thread Length(mm) 37 Details of materials Steel (SCM435) Screw M10×1.5
Hardness HRC33 to 39

Please check the type/dimensions/specifications of the part EA948E-27 in the [Quenched] Clamp Bolt EA948E-27 series.