(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing Pandemic, a delay in delivery is expected. We apologize for the inconvenience and appreciate your kind patience and understanding

[Quenched] Hinge Bolt EA948DV-16

[Quenched] Hinge Bolt EA948DV-16

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Dimension E tolerance: 0 to +0.2
・F…M12
・A…50
・C…25
・D…14
・E…12

Part Number

Configured Part Number is shown.

EA948DV-16

Part Number
EA948DV-16
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DV-16 in the [Quenched] Hinge Bolt EA948DV-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)