(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Screw…M6 x 1
・A…9
・B…13
・D…10
・E…R15
JAN code | 4518340134133 | Type | Nut | Materials | hardened steel |
---|---|---|---|---|---|
D Size | 10mm | B Size | 13mm | A Size | 9mm |
Thread diameter | M6 | Details of materials | S45C | Treatment | Quenched and tempered, black dyed |
Screw | M6×1 | E Size | R15 |
Please check the type/dimensions/specifications of the part EA948DT-21 in the [Spherical] Flange Nut EA948DT-21 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy