(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Quenched] Coupling Nut EA948DS-5

[Quenched] Coupling Nut EA948DS-5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,002₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・C…M16
・A…48
・B…24

Part Number
EA948DS-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,001.95

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340121126 Type Nut Materials hardened steel
B Size 24mm A Size 48mm Thread diameter M16
Details of materials S45C Treatment Quenched and tempered black dyed

Please check the type/dimensions/specifications of the part EA948DS-5 in the [Quenched] Coupling Nut EA948DS-5 series.