(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening (for M8)
・Hardness-HRC33 to 39
・D…M8
・A…40
・B…53
・C…13
JAN code | 4518340120969 | Type | jig bolt | Materials | hardened steel |
---|---|---|---|---|---|
Overall length(mm) | 53 | C Size | 13mm | A Size | 40mm |
Thread diameter | M8 | Details of materials | S45C | Treatment | Quenched and tempered black dyed |
Hardness | HRC33 to 39 |
Please check the type/dimensions/specifications of the part EA948DR-3 in the [Quenched] Tie Rod Bolt EA948DR-3 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy