[Quenched] Tie Rod Bolt EA948DR-12

[Quenched] Tie Rod Bolt EA948DR-12

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening (for M8)
・Hardness-HRC33 to 39
・D…M10
・A…50
・B…66
・C…17

Part Number

Configured Part Number is shown.

EA948DR-12

Part Number
EA948DR-12
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DR-12 in the [Quenched] Tie Rod Bolt EA948DR-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)