• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

[Quenched] Tie Rod Bolt EA948DR-11

[Quenched] Tie Rod Bolt EA948DR-11

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening (for M8)
・Hardness-HRC33 to 39
・D…M10
・A…32
・B…48
・C…17

Part Number

Configured Part Number is shown.

EA948DR-11

Part Number
EA948DR-11
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DR-11 in the [Quenched] Tie Rod Bolt EA948DR-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)